
Brand: Burndy
Catalog ID: YAV10205
Catalog Number
YAV10205
Connector Type
Ring
Material
Copper
Plating Type
Nickel Plating
Temperature Rating
260 C
UPC
621945500143
Dimensions
0.88 in x 0.38 in x 0.21 in
Height
0.21 in
Length
0.88 in
Package Height
Package Length
Package Weight
Package Width
Width
0.38 in
Conductor - Copper Str Size Range
10-12 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260 C
Connector Type
Ring
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
99999