
Brand: Burndy
Catalog ID: YAV10265
Catalog Number
YAV10265
Connector Type
Ring
Material
Copper
Plating Type
Nickel Plating
Temperature Rating
260 C
UPC
621945499683
Dimensions
0.83 in x 0.3 in x 0.21 in
Height
0.21 in
Length
0.83 in
Width
0.3 in
Conductor - Copper Str Size Range
10-12 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260 C
Connector Type
Ring