
Brand: Burndy
Catalog ID: YAV1026590
Catalog Number
YAV1026590
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945500129
Dimensions
0.58 in x 0.3 in x 0.21 in
Height
0.21 in
Length
0.58 in
Width
0.3 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
10-12 AWG
Wire Size
10-12 AWG, AN 12-10
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260° C
Connector Type
Ring