
Brand: Burndy
Catalog ID: YAV10270
Catalog Number
YAV10270
Connector Type
Ring
Material
Copper
Plating Type
Nickel Plating
Temperature Rating
260 C
UPC
621945550070
Dimensions
1.06 in x 0.47 in x 0.21 in
Height
0.21 in
Length
1.06 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.47 in
Conductor - Copper Str Size Range
10-12 AWG
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
UI
Temperature Rating
260 C
Connector Type
Ring