BURNDY
YAV102TC10E2135, Compression Terminal, #14-10 Str, #12-10 Sol, 2-Hole, #10 Stud
Image of YAV102TC10E2135 YAV102TC10E2135, Compression Terminal, #14-10 Str, #12-10 Sol, 2-Hole, #10 Stud

YAV102TC10E2135, Compression Terminal, #14-10 Str, #12-10 Sol, 2-Hole, #10 Stud

Brand: Burndy

Catalog ID: YAV102TC10E2135

Cu terminal, 2 Holes W/inspection window, #14-#10 STR, #12-#10 SOL, #10" stud, Tin - Electro Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color cording

General

Application

Wire Termination

Catalog Number

YAV102TC10E2135

Connector Type

LONG BARREL

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810462850

UPC 14 Digit GTIN

00781810462850

Dimensions

Angle - Pad

135 °

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

1.27 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.91 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Dimensions

1.91 in x 0.36 in x 0.06 in

Height

0.06 in

Length

1.91 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

0.36 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 -10 Sol

Conductor - Copper Str Navy Size

3 (7) Navy;4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy

Conductor - Copper Str Navy Size Range

3 (7) Navy-9 (37) Navy

Conductor - Copper Str Size

14 AWG-10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

COPPER

Conductor Size

14-10 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

1