BURNDY
YAV1045BOX, Uninsulated Ring Terminal For 12 - 10 AWG, 45 Degree Angle
Image of YAV1045BOX YAV1045BOX, Uninsulated Ring Terminal For 12 - 10 AWG, 45 Degree Angle

YAV1045BOX, Uninsulated Ring Terminal For 12 - 10 AWG, 45 Degree Angle

Brand: Burndy

Catalog ID: YAV1045BOX

Seamless Uninsulated Compression Heavy Duty Ring Tongue Copper Terminal, 12-10 AWG, .97 in L, .38 in W, Tin plated, 45 Degree Pad

YAV1045BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV1045BOX

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810021750

UPC 14 Digit GTIN

00781810021750

Dimensions

Dimension - B Length fraction

2/5

Dimension - B Length inch

0.40 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.97 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.38 in

Dimension - Stud Size inch

#10

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999