BURNDY
YAV10BOX, Uninsulated Ring Terminal For #14-#10 Str, #12-#10 Sol, 1-Hole, #8-10 Stud, Standard Barrel
Image of YAV10BOX YAV10BOX, Uninsulated Ring Terminal For #14-#10 Str, #12-#10 Sol, 1-Hole, #8-10 Stud, Standard Barrel
Buy America(n) Qualified

YAV10BOX, Uninsulated Ring Terminal For #14-#10 Str, #12-#10 Sol, 1-Hole, #8-10 Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV10BOX

CU Compression Terminal Code Conductor, Bevelled Entry, 1 Hole/W/InspWindow, #14-#10(Str) #12-#10(Sol), 600V-35kV, #8-#10 Stud, Standard Barrel, Tin Plated.

YAV10BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV10BOX

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810541500

UPC 14 Digit GTIN

00781810541500

Dimensions

Dimension - B Length fraction

2/5

Dimension - B Length inch

0.40 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.97 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.25 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size Range

14 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

89100