BURNDY
Image of YAV10G61 YAV10G61, Seamless Terminal #10 AWG #10 Stud

YAV10G61, Seamless Terminal #10 AWG #10 Stud

Brand: Burndy

Catalog ID: YAV10G61

SEAMLESS UNINSULATED COMPRESSION HEAVY DUTY RING TONGUE TERMINAL.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV10G61

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

N

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG

Type

Ring Tongue

UPC

781810099728

UPC 14 Digit GTIN

00781810099728

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - Length Overall inch

0.80 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Pad Width inch

0.34 in

Dimension - Stud Size inch

#8;#10

Dimension - Thread Size

-

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

5000

Minimum Pack Quantity

10000

Pallet Quantity

99999