BURNDY
YAV10G62NK, Seamless Terminal #10 AWG 1/4" stud Nickel Plated
Image of YAV10G62NK YAV10G62NK, Seamless Terminal #10 AWG 1/4" stud Nickel Plated

YAV10G62NK, Seamless Terminal #10 AWG 1/4" stud Nickel Plated

Brand: Burndy

Catalog ID: YAV10G62NK

SEAMLESS UNINSULATED COMPRESSION HEAVY DUTY RING TONGUE TERMINAL.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV10G62NK

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

N

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG

Type

Ring Tongue

UPC

781810126547

UPC 14 Digit GTIN

00781810126547

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.00 in

Dimension - N inch

0.29 in

Dimension - Outside Diameter inch

0.23 in

Dimension - Pad Width inch

0.48 in

Dimension - Stud Size inch

1/4

Dimension - Thread Size

-

Dimension - Z (inch)

0.34 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999