BURNDY
Image of YAV120FM8 YAV120FM8, Compression Terminal

YAV120FM8, Compression Terminal

Brand: Burndy

Catalog ID: YAV120FM8

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 120 mm, 8 mm Stud, 2.29 IN L, Compression, 15 Index, 27 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV120FM8

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810321959

UPC 14 Digit GTIN

00781810321959

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.63 in

Dimension - N inch

0.37 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

1.14 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Type

CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Minimum Pack Quantity

10