BURNDY
Image of YAV120M8 YAV120M8, Compression Terminal

YAV120M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV120M8

Copper Tubing Terminal, 1 Hole W/insp window, 120 mm Class 2, 15 Index, 8 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV120M8

Connector Type

METRIC

Die Index

15

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810322017

UPC 14 Digit GTIN

00781810322017

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

0.03 in

Dimension - Bolt Hole Size inch

0.17 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.74 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.59 in

Dimension - L Length Overall mm

4 mm

Dimension - Length Overall inch

0.15 in

Dimension - N inch

0.37 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

0.14 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

120 mm2

Conductor - Material

COPPER

Conductor Size

120 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

15000