BURNDY
YAV14NK, Uninsulated Ring Terminal For 16 - 14 AWG (Nickel Plated)
Image of YAV14NK YAV14NK, Uninsulated Ring Terminal For 16 - 14 AWG (Nickel Plated)

YAV14NK, Uninsulated Ring Terminal For 16 - 14 AWG (Nickel Plated)

Brand: Burndy

Catalog ID: YAV14NK

Uninsulated Ring Terminal For 16 - 14 AWG (Nickel Plated).

YAV14NK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Catalog Number

YAV14NK

Connector Type

Ring Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810034279

UPC 14 Digit GTIN

00781810034279

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Length Overall inch

0.78 in

Dimension - Pad Width inch

0.29 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG;14 AWG

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999