BURNDY
YAV14Z5BOX, Uninsulated Flanged Fork Terminal For 16 - 14 AWG
Image of YAV14Z5BOX YAV14Z5BOX, Uninsulated Flanged Fork Terminal For 16 - 14 AWG

YAV14Z5BOX, Uninsulated Flanged Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAV14Z5BOX

Uninsulated Flanged Fork Terminal For 16 - 14 AWG.

YAV14Z5BOX.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • Flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Catalog Number

YAV14Z5BOX

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810021675

UPC 14 Digit GTIN

00781810021675

Dimensions

Cable Insulation Diameter Maximum

0.15 in

Dimension - B Length fraction

1/4 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.13 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 20-AN 14

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999