BURNDY
Image of YAV1502M16 YAV1502M16, Compression Terminal

YAV1502M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV1502M16

HYLUG™ Copper tubing Compression terminals,150 mm,M16 Stud, 2 Holes,Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV1502M16

Die Index

17

Material

COPPER

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638262

UPC 14 Digit GTIN

00781810638262

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - Pad Width inch

30.5 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Logistics

Minimum Pack Quantity

10