BURNDY
Image of YAV150F2M20 YAV150F2M20, Compression Terminal

YAV150F2M20, Compression Terminal

Brand: Burndy

Catalog ID: YAV150F2M20

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 150 mm, M20 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV150F2M20

Die Index

17

Material

COPPER

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640920

UPC 14 Digit GTIN

00781810640920

Dimensions

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - Pad Width inch

1.29 in

Dimension - Strip Length inch

1.14 in

Dimension - Stud Size fraction

7/8

Dimension - Z (inch)

0.89 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10