

Brand: Burndy
Catalog ID: YAV162M6
Application
Metric Wire Termination
Catalog Number
YAV162M6
Connector Type
METRIC
Die Index
7
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
YES
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810637623
UPC 14 Digit GTIN
00781810637623
Dimension - B Length inch
.5 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
80.9 mm
Dimension - Length Overall inch
3.18 in
Dimension - Pad Width inch
12.2 in
Dimension - Strip Length inch
0.51 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
16 mm2
Conductor - Material
COPPER
Conductor Size
16 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Minimum Pack Quantity
1000