BURNDY
Image of YAV1852M10 YAV1852M10, Compression Terminal
Image of YAV1852M10 YAV1852M10, Compression Terminal

YAV1852M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV1852M10

HYLUG™ Copper tubing Compression terminals, 185 mm2, M10 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV1852M10

Connector Type

METRIC

Die Index

18

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

YES

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638095

UPC 14 Digit GTIN

00781810638095

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

108.2 mm

Dimension - Length Overall inch

4.26 in

Dimension - Pad Width inch

32.8 in

Dimension - Strip Length inch

1.14 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

185 mm2

Conductor - Material

COPPER

Conductor Size

185 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

7680