BURNDY
Image of YAV185F2M8 YAV185F2M8, Compression Terminal

YAV185F2M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV185F2M8

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 185 mm, M8 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV185F2M8

Connector Type

METRIC

Die Index

18

Finish Type

Tin-Plated

Material

COPPER

Plated

YES

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810640937

UPC 14 Digit GTIN

00781810640937

Dimensions

Dimension - B Length inch

1.19 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

109.6 mm

Dimension - Length Overall inch

4.31 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1.14 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

185 mm2

Conductor - Material

COPPER

Conductor Size

185 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

9800