BURNDY
YAV18H, Uninsulated Ring Terminal For 22 - 18 AWG
Image of YAV18H YAV18H, Uninsulated Ring Terminal For 22 - 18 AWG

YAV18H, Uninsulated Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAV18H

Uninsulated Ring Terminal For 22 - 18 AWG.

YAV18H.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV18H

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810024980

UPC 14 Digit GTIN

00781810024980

Dimensions

Dimension - B Length inch

0.247 in

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.44 in

Dimension - Length Overall inch

0.91 in

Dimension - N inch

0.15 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG

Conductor - Copper Str Size Range

20 AWG - 16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999