BURNDY
YAV1CLNK, Uninsulated Ring Terminal For 1 AWG, 1-Hole, 3/8" Stud, Nickel Plated
Image of YAV1CLNK YAV1CLNK, Uninsulated Ring Terminal For 1 AWG, 1-Hole, 3/8" Stud, Nickel Plated

YAV1CLNK, Uninsulated Ring Terminal For 1 AWG, 1-Hole, 3/8" Stud, Nickel Plated

Brand: Burndy

Catalog ID: YAV1CLNK

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole W/ Inspection Hole, AN-1 Flex, 3/8" Stud, Short Barrel, Nickel Plated

YAV1CLNK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion

General

Application

For use on: Type AN aircraft cable, extra flexible conductors and commercial(code) conductors, Applications include aircraft, industrials, hospitals, electric utilities, marine, computers, and other equipment subject to vibration or requiring dependable electrical Performance

Catalog Number

YAV1CLNK

Connector Type

Ring Terminal

Construction Material - Main

Copper tubing

Die Index

42

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel

Sub Brand

Terminals, HYLUG

Trade Name

HYLUG™

Type

YAV-L, Ring Tongue

UPC

781810025444

UPC 14 Digit GTIN

00781810025444

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.60 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.76 in

Dimension - Hole Size mm

10 mm

Dimension - Length Overall inch

1.84 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Aircraft Size Range

AN 1

Conductor Size

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

39200