BURNDY
Image of YAV252M5 YAV252M5, Compression Terminal

YAV252M5, Compression Terminal

Brand: Burndy

Catalog ID: YAV252M5

HYLUG™ Copper tubing Compression terminals, 25 mm2,M5 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV252M5

Die Index

9

Material

COPPER

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637661

UPC 14 Digit GTIN

00781810637661

Dimensions

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

0.51 in

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

50