BURNDY
YAV252TC38FX, Compression Terminal, 1/0 Weld, 1/0 AWG, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YAV252TC38FX YAV252TC38FX, Compression Terminal, 1/0 Weld, 1/0 AWG, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YAV252TC38FX, Compression Terminal, 1/0 Weld, 1/0 AWG, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAV252TC38FX

Cu compression long barrel flex conductor, 2 holes/W/O/ insp window, 1/0 Weld(275/24), 1/0 AWG, 3/8" stud, Tin plated,Pink,12 index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV252TC38FX

Color Code

Pink

Connector Type

LONG BARREL

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810290972

UPC 14 Digit GTIN

00781810290972

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

96 mm

Dimension - Length Overall inch

3.78 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Dimensions

3.78 in x 0.83 in x 0.12 in

Height

0.12 in

Length

3.78 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Width

0.83 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

"1/0 AWG"

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG

Conductor - CopperWeld Str Size Range

1/0 F AWG-1/0 K AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

12000