BURNDY
YAV25L1NK, Compression Terminal, 1/0 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, Nickel Plated
Image of YAV25L1NK YAV25L1NK, Compression Terminal, 1/0 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, Nickel Plated

YAV25L1NK, Compression Terminal, 1/0 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV25L1NK

Copper Tubing Terminal, 1/4 IN Stud, 43 Index.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV25L1NK

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Nickel

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069721

UPC 14 Digit GTIN

00781810069721

Dimensions

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.85 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.03 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.43 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Str Aircraft Size

0 Aircraft

Conductor - Copper Str Aircraft Size Range

0 Aircraft

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Size

"1/0 AWG"

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

39200