
Brand: Burndy
Catalog ID: YAV25L23590
Catalog Number
YAV25L23590
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945502284
Dimensions
1.29 in x 0.88 in x 0.56 in
Height
0.56 in
Length
1.29 in
Width
0.88 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
1/0 AWG
Wire Size
1/0 AWG, AN 1/0
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Temperature Rating
260° C
Connector Type
Ring