BURNDY
Image of YAV25LTC38FX45 YAV25LTC38FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel, 45 Degree

YAV25LTC38FX45, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel, 45 Degree

Brand: Burndy

Catalog ID: YAV25LTC38FX45

1/0 Flex G,H,I,K,M,DLO, 1/0 AWG (B/C) CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, 12 or 348 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV25LTC38FX45

Color Code

Pink

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022733

UPC 14 Digit GTIN

00781810022733

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height inch

1.20 in

Dimension - Height mm

30.5 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 WELD

Conductor - CopperWeld Str Size Range

1/0 WELD

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000