BURNDY
YAV25LTC38FXB, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel
Image of YAV25LTC38FXB YAV25LTC38FXB, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel

YAV25LTC38FXB, Compression Terminal, 1/0 Flex G,H,I,K,M, DLO, 1/0 AWG, Cu, 1-Hole, 3/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV25LTC38FXB

HYLUG™, Copper Compression Lug, 1/0 (275/#24) DLO, 1/0 AWG Code, 100 Navy, 5/16 IN Stud, 12 or 348 Index.

  • Barrel is designed with a "belled" end opening at the wire entry to ensure smooth insertion of highly flexible stranded wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV25LTC38FXB

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810426555

UPC 14 Digit GTIN

00781810426555

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.63 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.96 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Dimensions

1.96 in x 0.83 in x 0.12 in

Height

0.12 in

Length

1.96 in

Physical Attribute - Tongue Angle

Straight

Width

0.83 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"1/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"1/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"1/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"1/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"1/0 AWG"

Conductor - Copper Flex M Size Range

1/0 AWG

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG

Conductor - Copper Str Compact Size

"1/0 AWG"

Conductor - Copper Str Navy Size

100

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size

"1/0 AWG"

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

1/0 WELD

Conductor - CopperWeld Str Size Range

1/0 WELD

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

23200