BURNDY
YAV25LTC8MMSL, Cu Compression, 1-Hole, Slotted, M8 Stud, Standard Barrel, 1/0 Flex
Image of YAV25LTC8MMSL YAV25LTC8MMSL, Cu Compression, 1-Hole, Slotted, M8 Stud, Standard Barrel, 1/0 Flex

YAV25LTC8MMSL, Cu Compression, 1-Hole, Slotted, M8 Stud, Standard Barrel, 1/0 Flex

Brand: Burndy

Catalog ID: YAV25LTC8MMSL

Copper Compression Terminal; Standard Barrel; 1-Hole with Inspection Window; Accommodates: 1/0 Weld; 275/24 Flex; 1/0 AWG Code; 100 Navy; Stud: M8; Color Code: Pink; Die Index: 12; Tin plated.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAV25LTC8MMSL

Color Code

Pink

Connector Type

STANDARD BARREL

Die Index

12

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810477830

UPC 14 Digit GTIN

00781810477830

Dimensions

Dimension - B Length inch

0.69 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.01 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size fraction

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Navy Size

100 (61) Navy

Conductor - Copper Str Size

1/0

Conductor - CopperWeld Str Size

1/0 F AWG;1/0 G AWG;1/0 J AWG;1/0 K AWG

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29000