BURNDY
YAV26L12NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated
Image of YAV26L12NK YAV26L12NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated

YAV26L12NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/8" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV26L12NK

Cu tubing Compression Terminal, 1 Hole W/InspWindow, AN-2/0, 5/8" Stud, Nickel Plated.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV26L12NK

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Nickel

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069851

UPC 14 Digit GTIN

00781810069851

Dimensions

Dimension - B Length inch

0.782 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - Length Overall inch

2.523 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

0.934 in

Dimension - Strip Length inch

13/16 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.621 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

AN 00

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29600