

Brand: Burndy
Catalog ID: YAV26L1BOX
YAV26L1BOX.
Application
Industrials, Hospitals, Utilities, Marine, Computer
Application - For Use On
Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors
Catalog Number
YAV26L1BOX
Connector Type
Ring Terminal
Die Index
44
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
Military Specification
AS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Ring Tongue
UPC
781810540206
UPC 14 Digit GTIN
00781810540206
Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.78 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.95 in
Dimension - Hole Size mm
7 mm
Dimension - Length Overall inch
2.32 in
Dimension - N inch
0.47 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.48 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Conductor - Copper Str Aircraft Size
AN 00
Conductor - Copper Str Aircraft Size Range
AN 00
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
UL486
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
10
Minimum Pack Quantity
10