
Brand: Burndy
Catalog ID: YAV26L25390
Catalog Number
YAV26L25390
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945502345
Dimensions
1.38 in x 0.93 in x 0.63 in
Height
0.63 in
Length
1.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.93 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
2/0 AWG
Wire Size
2/0 AWG, AN 2/0
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Temperature Rating
260° C
Connector Type
Ring
Carton Quantity
50