

Brand: Burndy
Catalog ID: YAV26L254
Catalog Number
YAV26L254
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260 C
UPC
621945502482
Dimensions
2.26 in x 0.93 in x 0.63 in
Height
0.63 in
Length
2.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.93 in
Conductor - Copper Str Size Range
2/0 AWG
Certification - CSA Approved
Yes
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260 C
Connector Type
Ring
Carton Quantity
100
Pallet Quantity
29000