
Brand: Burndy
Catalog ID: YAV26L25490
Catalog Number
YAV26L25490
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945502529
Dimensions
1.38 in x 0.93 in x 0.63 in
Height
0.63 in
Length
1.38 in
Width
0.93 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
2/0 AWG
Wire Size
2/0 AWG, AN 2/0
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Standards - RoHS Compliance Status
CM
Temperature Rating
260° C
Connector Type
Ring
Carton Quantity
50