BURNDY
YAV26L2NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated
Image of YAV26L2NK YAV26L2NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated

YAV26L2NK, Compression Terminal, 2/0 AWG, 1-Hole, 5/16" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV26L2NK

HYLUG™ Copper Compression Terminal; 1 Hole with Inspection Window, AN-2/0 Aircraft, 600V-35kV, 5/16" stud, Seamless.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV26L2NK

Connector Type

STANDARD BARREL

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Nickel

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810139714

UPC 14 Digit GTIN

00781810139714

Dimensions

Dimension - B Length inch

0.782 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Length Overall inch

2.319 in

Dimension - N inch

0.467 in

Dimension - Pad Width inch

0.934 in

Dimension - Strip Length inch

13/16 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.48 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

00 Aircraft

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

23200