BURNDY
YAV26RS3, Uninsulated Right Angle Ring Terminal For 2/0 AWG, 1-Hole, 1/2" Stud
Image of YAV26RS3 YAV26RS3, Uninsulated Right Angle Ring Terminal For 2/0 AWG, 1-Hole, 1/2" Stud

YAV26RS3, Uninsulated Right Angle Ring Terminal For 2/0 AWG, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YAV26RS3

Uninsulated Right Angle Ring Terminal For 2/0 AWG.

YAV26RS3.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV26RS3

Connector Type

Ring Terminal

Die Index

44

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025888

UPC 14 Digit GTIN

00781810025888

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - G inch

1.44 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.58 in

Dimension - N inch

0.39 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Pad Width inch

0.92 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.47 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN-2/0

Conductor - Copper Str Size

2/0

Conductor Size

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

22200