BURNDY
YAV27L20, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/16" Stud
Image of YAV27L20 YAV27L20, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/16" Stud

YAV27L20, Uninsulated Ring Terminal For 3/0 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAV27L20

Copper Compression Lug, Ring Tongue, 1 Hole W/ Inspection Hole, AN-3/0, 5/16" Stud, Short Barrel, Tin Plated

YAV27L20.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV27L20

Connector Type

Ring Terminal

Die Index

45

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810129845

UPC 14 Digit GTIN

00781810129845

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.78 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size mm

8 mm

Dimension - Length Overall inch

2.45 in

Dimension - N inch

0.52 in

Dimension - Pad Width inch

1.03 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN-3/0

Conductor Size

3/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

1

Pallet Quantity

19200