BURNDY
YAV27L42NK, Compression Terminal, AN-3/0 Aircraft, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated
Image of YAV27L42NK YAV27L42NK, Compression Terminal, AN-3/0 Aircraft, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

YAV27L42NK, Compression Terminal, AN-3/0 Aircraft, 1-Hole, 3/8" Stud, Standard Barrel, Nickel Plated

Brand: Burndy

Catalog ID: YAV27L42NK

Cu Tubing HYLUG™; 1 Hole with Inspection Window; AN-3/0 Aircraft; 3/8" stud; Seamless; Compression.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV27L42NK

Connector Type

STANDARD BARREL

Die Index

14

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Nickel Plated

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810069899

UPC 14 Digit GTIN

00781810069899

Dimensions

Dimension - B Length inch

0.782 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Length Overall inch

2.454 in

Dimension - N inch

0.415 in

Dimension - Pad Width inch

0.826 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Aircraft Size

000 Aircraft

Conductor - Copper Str Aircraft Size Range

000 Aircraft

Conductor - Copper Str Size

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

23200