BURNDY
Image of YAV27RS YAV27RS, Uninsulated Right Angle Ring Terminal For 3/0 AWG, 1-Hole, 3/8" Stud

YAV27RS, Uninsulated Right Angle Ring Terminal For 3/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV27RS

Uninsulated Right Angle Ring Terminal For 3/0 AWG.

YAV27RS.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV27RS

Die Index

45

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810089033

UPC 14 Digit GTIN

00781810089033

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - G inch

1.47 in

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.48 in

Dimension - Outside Diameter inch

0.71 in

Dimension - Pad Width inch

1.02 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN-3/0

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

18500