
Brand: Burndy
Catalog ID: YAV28L22390
Catalog Number
YAV28L22390
Connector Type
Ring
Material
Copper
Plating Type
Nickel
Temperature Rating
260° C
UPC
621945502949
Dimensions
1.67 in x 1.12 in x 0.77 in
Height
0.77 in
Length
1.67 in
Width
1.12 in
Voltage - Maximum
35 kV
Conductor - Copper Str Size Range
4/0 AWG
Wire Size
4/0 AWG, AN 4/0
Certification - CSA Approved
Yes
Certified Listed
QPL - AS-20659
Industry Standard(s)
SAE AS20659
Temperature Rating
260° C
Connector Type
Ring
Carton Quantity
25