BURNDY
YAV28RS12, Uninsulated Right Angle Ring Terminal For 4/0 AWG, 1-Hole, 1/2" Stud
Image of YAV28RS12 YAV28RS12, Uninsulated Right Angle Ring Terminal For 4/0 AWG, 1-Hole, 1/2" Stud

YAV28RS12, Uninsulated Right Angle Ring Terminal For 4/0 AWG, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YAV28RS12

Uninsulated Right Angle Ring Terminal For 4/0 AWG.

YAV28RS12.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV28RS12

Connector Type

Ring Terminal

Die Index

46

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025802

UPC 14 Digit GTIN

00781810025802

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - G inch

1.54 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - N inch

0.48 in

Dimension - Outside Diameter inch

0.78 in

Dimension - Pad Width inch

1.12 in

Dimension - Stud Size inch

1/2 in

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN-4/0

Conductor Size

4/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

16800