BURNDY
YAV29LTC516FX, Compression Terminal, 250 kcmil, 4/0 G,H,I,K,M, DLO, Cu, 1-Hole, 5/16" Stud, Standard Barrel
Image of YAV29LTC516FX YAV29LTC516FX, Compression Terminal, 250 kcmil, 4/0 G,H,I,K,M, DLO, Cu, 1-Hole, 5/16" Stud, Standard Barrel

YAV29LTC516FX, Compression Terminal, 250 kcmil, 4/0 G,H,I,K,M, DLO, Cu, 1-Hole, 5/16" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAV29LTC516FX

250 kcmil, 4/0 G,H,I,K,M,DLO CU, One Hole, 5/16 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV29LTC516FX

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810298312

UPC 14 Digit GTIN

00781810298312

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

58 mm

Dimension - Length Overall inch

2.30 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.80 in

Dimension - Pad Width inch

1.18 in

Dimension - Strip Length inch

1-1/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Thread Size

5/16 in

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

11600