

Brand: Burndy
Catalog ID: YAV2C2TC14E1FXB
Application
Wire Termination
Catalog Number
YAV2C2TC14E1FXB
Color Code
Brown
Connector Type
LONG BARREL
Die Index
10
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810097205
UPC 14 Digit GTIN
00781810097205
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.35 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
86 mm
Dimension - Length Overall inch
3.38 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.46 in
Dimension - P inch
1.65 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
"2 AWG"
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
"2 AWG"
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
"2 AWG"
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
"2 AWG"
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
"2 AWG"
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Compact Size
"2 AWG"
Conductor - Copper Str Navy Size
60
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
"2 AWG"
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
25
Minimum Pack Quantity
25