BURNDY
Image of YAV2CL2NK YAV2CL2NK, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 5/16" Stud, Nickel Plated

YAV2CL2NK, Uninsulated Ring Terminal For 2 AWG, 1-Hole, 5/16" Stud, Nickel Plated

Brand: Burndy

Catalog ID: YAV2CL2NK

Uninsulated Ring Terminal For 2 AWG (Nickel Plated).

YAV2CL2NK.

  • Nickel plated for high temperature applications up to 650°F continuous service and 750°F intermittent service
  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance, and excellent ductility for crimping
  • Double thick tongue provides a structurally strong terminal tongue
  • Produced from tubular copper, extra copper material assures the ompression terminal will operate cooler than the conductors it connects
  • Internally beveled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion