

Brand: Burndy
Catalog ID: YAV3002M16
Application
Metric Wire Termination
Catalog Number
YAV3002M16
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810638156
UPC 14 Digit GTIN
00781810638156
Bolt Size
M16
Dimension - B Length inch
6.9 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
135 mm
Dimension - Length Overall inch
5.30 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.19 in
Dimension - Pad Width inch
44.2 in
Dimension - Strip Length inch
1.38 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.27 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Size
300 mm²,600 AWG
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 2
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
METRIC
Number of Pad Holes
2
Minimum Pack Quantity
5