BURNDY
Image of YAV352M10 YAV352M10, Compression Terminal

YAV352M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV352M10

Non insulated Cu tubular terminals, Metric, 2 Holes/W/insp W, 35mmClass2,5, 3/8" stud, Tin - Electro Plated, 10 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV352M10

Connector Type

METRIC

Die Index

10

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810636503

UPC 14 Digit GTIN

00781810636503

Dimensions

Bolt Size

M10

Dimension - B Length inch

16.0 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.57 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

17.3 in

Dimension - Strip Length inch

0.67 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.1 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

35 mm², 2 AWG

Conductor - Material

COPPER

Conductor Size

35 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Logistics

Carton Quantity

50

Minimum Pack Quantity

50