BURNDY
YAV4C2L38NK, Compression Terminal, AN-4 Aircraft, 2-Hole, 3/8" Stud, Nickel Plated
Image of YAV4C2L38NK YAV4C2L38NK, Compression Terminal, AN-4 Aircraft, 2-Hole, 3/8" Stud, Nickel Plated

YAV4C2L38NK, Compression Terminal, AN-4 Aircraft, 2-Hole, 3/8" Stud, Nickel Plated

Brand: Burndy

Catalog ID: YAV4C2L38NK

Cu Hylug (2 Hole), 2 Holes with Inspection Window, AN-4 Aircraft, 600V-35kV, 3/8" stud, Standard, Compression.

  • Seamless, heavy duty uninsulated compression terminal provides a strong connector for demanding applications requiring high reliability
  • Suitable for use on Type AN aircraft cable, extra flexible conductors and commercial (code) conductors

General

Application

Wire Termination

Catalog Number

YAV4C2L38NK

Connector Type

STANDARD BARREL

Die Index

40

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Nickel Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Nickel

Sub Brand

TERMINALS

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Nickel Plated

UPC

781810054284

UPC 14 Digit GTIN

00781810054284

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.82 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.67 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.62 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.44 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Str Aircraft Size

4 Aircraft

Conductor - Copper Str Aircraft Size Range

4 Aircraft

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"4 AWG"

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

48000