
Brand: Burndy
Catalog ID: YAV4CL4NK
Application
Wire Termination
Catalog Number
YAV4CL4NK
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Nickel
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810069868
UPC 14 Digit GTIN
00781810069868
Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.3125 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - Length Overall inch
1.48 in
Dimension - N inch
0.31 in
Dimension - Pad Width inch
0.63 in
Dimension - Strip Length inch
0.47 in
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.33 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Str Aircraft Size
AN 4
Conductor - Copper Str Aircraft Size Range
AN 4
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Size
"4 AWG"
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
STANDARD BARREL
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Carton Quantity
200
Minimum Pack Quantity
50
Pallet Quantity
79200