

Brand: Burndy
Catalog ID: YAV50FM6
Application
Metric Wire Termination
Catalog Number
YAV50FM6
Connector Type
METRIC
Die Index
12
Feature - Barrel Style
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Temperature Rating
194
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810323731
UPC 14 Digit GTIN
00781810323731
Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - Inside Diameter inch
0.39 in
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.75 in
Dimension - N inch
0.30 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
0.75 in
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Material
COPPER
Conductor Size
50 mm2
Conductor Type
CLASS 5
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
Temperature Rating
194
Connector Type
METRIC
Number of Pad Holes
1
Physical Attribute - Number of Holes
1
Minimum Pack Quantity
100