BURNDY
Image of YAV6302M12 YAV6302M12, Compression Terminal

YAV6302M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV6302M12

BURNDY; HYLUG™; YAV; WIRE: 630mm Class 2 STUD: M12 STRIP LENGTH: 33.3mm (1-5/16") DIE(#CRIMPS): P45RT (3), Install with Y35,Y46,Y750.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV6302M12

Connector Type

METRIC

Die Index

29

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810636473

UPC 14 Digit GTIN

00781810636473

Dimensions

Dimension - B Length inch

9.7 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

152 mm

Dimension - Length Overall inch

6.00 in

Dimension - Pad Width inch

62.5 in

Dimension - Strip Length inch

2.17 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1250

Conductor - Copper Str Size Range

1250 kcmil

Conductor - Material

COPPER

Conductor Size

630 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Logistics

Carton Quantity

2

Minimum Pack Quantity

2