BURNDY
Image of YAV630F2M12 YAV630F2M12, Compression Terminal

YAV630F2M12, Compression Terminal

Brand: Burndy

Catalog ID: YAV630F2M12

Cu Compression Metric Lug Terminal, 2 Holes W/InspWindow, 630 mm2, M12 Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV630F2M12

Connector Type

METRIC

Die Index

31

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810643020

UPC 14 Digit GTIN

00781810643020

Dimensions

Dimension - B Length inch

2

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

155 mm

Dimension - Length Overall inch

6.10 in

Dimension - Pad Width inch

2.69

Dimension - Strip Length inch

2.17 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

630 mm²

Conductor - Material

COPPER

Conductor Size

630 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Logistics

Minimum Pack Quantity

2