BURNDY
YAV6C2TC14E2FXB, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Image of YAV6C2TC14E2FXB YAV6C2TC14E2FXB, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
Image of YAV6C2TC14E2FXB YAV6C2TC14E2FXB, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel
play

YAV6C2TC14E2FXB, Compression Terminal, 6 Flex G,H,I,K,M, DLO, 6 AWG, Cu, 2-Hole, 1/4" Stud, 3/4" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YAV6C2TC14E2FXB

6 Flex G,H,I,K,M,DLO, 6 AWG CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel is designed with a "belled" end opening at the wire entry to ensure smooth insertion of highly flexible stranded wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instructions

General

Application

Wire Termination

Catalog Number

YAV6C2TC14E2FXB

Color Code

Blue

Connector Type

LONG BARREL

Die Index

7

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810060261

UPC 14 Digit GTIN

00781810060261

Dimensions

Dimension - B Length fraction

1-5/16 in

Dimension - B Length inch

1.22 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.41

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.88 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

6 AWG

Conductor - Copper DLO Size Range

6 AWG

Conductor - Copper Flex G Size

"6 AWG"

Conductor - Copper Flex G Size Range

6 AWG

Conductor - Copper Flex H Size

"6 AWG"

Conductor - Copper Flex H Size Range

6 AWG

Conductor - Copper Flex I Size

"6 AWG"

Conductor - Copper Flex I Size Range

6 AWG

Conductor - Copper Flex K Size

"6 AWG"

Conductor - Copper Flex K Size Range

6 AWG

Conductor - Copper Flex M Size

"6 AWG"

Conductor - Copper Flex M Size Range

6 AWG

Conductor - Copper Str Compact Size

"6 AWG"

Conductor - Copper Str Navy Size

30

Conductor - Copper Str Navy Size Range

30 Navy

Conductor - Copper Str Size

"6 AWG"

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE/FLEX

Wire Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Minimum Pack Quantity

50